IESNA:LM-63-2002
[TEST]P943719
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-827-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]39134
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
5214.9 4808.7 4438.5 4093.6 3812.2 3691.7 3685.3 3748.8 3918 4277.7
4838.3 5494.1 6234.6 7047 7728.2 8343.8 8915 9547.5 10063.7 10618
11301.4 11752 12084.1 12511.5 13125 14368.9 16228.5 18570.4 20502 20246
16609.3 8906.5 2904.7 1233.4 482.3 158.7 0
5214.9 4838.3 4470.2 4121.1 3839.8 3700.1 3702.2 3761.5 3928.6 4284
4834.1 5462.4 6205 7027.9 7711.2 8335.3 8893.8 9492.5 10032 10588.4
11259 11777.4 12134.9 12439.5 13074.2 14242 16010.6 18354.7 20421.6 20197.3
16924.5 9405.8 3340.5 1284.1 539.5 192.5 0
5214.9 4851 4497.7 4163.4 3884.2 3725.5 3704.4 3742.4 3871.5 4144.4
4611.9 5240.3 5965.9 6742.3 7474.3 8132.2 8682.3 9185.8 9716.8 10321.8
10994.6 11720.2 12312.6 12771.7 13332.3 14282.2 15807.5 18105 20719.9 21769.2
19359.5 12568.6 5009.7 2238.3 988 353.3 0
5214.9 4844.6 4523.1 4210 3937.1 3778.4 3731.9 3759.4 3848.2 4049.2
4427.9 4965.2 5606.2 6306.5 7025.8 7778.9 8496.1 9099 9666 10285.9
11039 11792.2 12477.6 13093.2 13808.3 14703.2 16099.5 18380 21851.7 25268.3
25207 18610.6 9475.6 4474.4 2069 708.7 0
5214.9 4876.4 4584.4 4313.6 4066.1 3890.5 3824.9 3837.6 3905.3 4053.4
4322.1 4734.6 5286.8 5879.2 6503.2 7239.5 8096.3 8991.2 9782.4 10601.1
11392.3 12274.5 13205.4 14089.7 15079.8 16327.9 18086 20675.4 24811.4 30024.1
31896.4 24900.2 16179.8 8303.6 3596.5 1119.1 0
5214.9 4872.1 4603.5 4332.7 4089.4 3905.3 3831.3 3848.2 3913.8 4057.7
4298.8 4700.8 5231.8 5815.7 6425 7144.3 8009.5 8919.2 9752.8 10609.6
11424.1 12304.1 13235 14167.9 15204.6 16493 18248.9 20804.5 24815.6 29912
31881.6 25274.7 16110 8174.5 3518.2 1078.9 0
5214.9 4916.6 4673.3 4449 4237.5 4068.2 3981.5 3966.7 4030.2 4159.2
4366.5 4686 5092.2 5580.9 6185.9 6875.6 7772.6 8777.5 9875.5 11043.3
12217.4 13372.5 14462 15521.9 16643.2 17908.3 19336.3 21098.5 23358 25496.8
24187.3 17004.9 7288.1 2320.8 837.8 205.2 0
5214.9 4971.6 4779.1 4614 4457.5 4320 4231.1 4188.8 4216.3 4328.4
4510.4 4747.3 5060.4 5496.2 6090.7 6843.9 7745.1 8781.7 9907.2 11053.8
12145.5 13188.4 14180.6 15136.9 15997.9 16748.9 17339.2 17671.3 17396.3 15314.6
9735.8 3406.1 1337 768 380.8 131.2 0
5214.9 5047.7 4918.7 4808.7 4711.4 4616.2 4556.9 4537.9 4556.9 4631
4755.8 4933.5 5197.9 5604.1 6145.7 6833.3 7664.7 8604 9562.4 10497.4
11358.5 12211 12917.6 13543.9 14002.9 14231.4 14146.8 13480.4 11654.7 7850.9
3247.4 1394.2 954.1 670.6 429.5 186.2 0
5214.9 5121.8 5060.4 5016 4973.7 4942 4935.6 4963.1 5020.2 5123.9
5261.4 5443.4 5690.9 6065.3 6545.6 7178.1 7956.6 8834.6 9754.9 10711.1
11682.2 12640.5 13529 14294.9 14902 15139 14679.9 12911.3 9154.1 4129.6
1711.5 1095.9 776.4 531 347 158.7 0
5214.9 5229.7 5238.1 5261.4 5286.8 5324.9 5382 5479.3 5612.6 5781.8
5999.7 6266.3 6636.5 7152.7 7827.6 8646.3 9572.9 10554.6 11574.3 12596.1
13609.4 14603.8 15538.8 16179.8 16304.7 15636.1 13861.2 10723.8 6205 2325
1201.6 831.4 575.4 355.4 211.6 76.2 0
5214.9 5259.3 5297.4 5360.8 5415.8 5481.4 5570.3 5678.2 5828.4 6010.3
6228.2 6511.7 6886.2 7379.1 7975.7 8671.7 9435.4 10235.1 11064.4 11876.8
12653.2 13423.3 14077 14449.3 14288.5 13402.1 11616.6 8860 5049.9 1914.6
1021.8 696 482.3 289.8 158.7 44.4 0
5214.9 5293.1 5371.4 5456 5549.1 5629.5 5739.5 5864.3 5995.5 6171.1
6365.7 6585.8 6871.4 7228.9 7645.7 8113.2 8623 9147.7 9685.1 10192.8
10668.8 11053.8 11252.7 11091.9 10440.3 9198.5 7482.8 5420.1 3078.1 1413.2
861 609.3 431.6 281.4 167.1 57.1 0
5214.9 5333.3 5470.9 5612.6 5735.3 5830.5 5934.2 6014.6 6075.9 6135.1
6177.5 6209.2 6238.8 6253.6 6230.3 6126.7 5936.3 5705.7 5479.3 5147.2
4603.5 3907.5 3236.8 2678.3 2221.3 1859.6 1578.2 1358.2 1172 1013.4
852.6 712.9 579.7 433.7 277.1 101.5 0
5214.9 5392.6 5568.2 5739.5 5855.9 5932 5972.2 5987.1 5955.3 5900.3
5819.9 5701.5 5508.9 5259.3 4946.2 4599.2 4260.7 3937.1 3617.6 3296.1
2970.3 2674.1 2420.2 2170.6 1952.7 1762.3 1603.6 1466.1 1332.8 1199.5
1043 892.8 719.3 537.4 315.2 124.8 0
5214.9 5443.4 5663.4 5819.9 5917.2 5949 5929.9 5896.1 5817.8 5705.7
5521.6 5233.9 4903.9 4588.7 4345.4 4144.4 3920.1 3662 3397.6 3150.1
2949.1 2841.2 2684.7 2468.9 2263.7 2077.5 1889.2 1705.1 1542.2 1385.7
1205.9 1009.1 780.6 552.2 321.6 154.4 0
5214.9 5485.7 5720.5 5866.5 5919.4 5902.4 5870.7 5798.8 5669.7 5468.7
5202.2 4918.7 4662.7 4438.5 4224.8 4015.3 3793.2 3558.4 3353.2 3198.7
3152.2 3139.5 3031.6 2853.9 2661.4 2464.6 2227.7 1995 1779.2 1597.3
1419.5 1222.8 1028.2 793.3 554.3 287.7 0
5214.9 5530.1 5771.3 5900.3 5910.9 5866.5 5809.3 5699.3 5500.5 5257.2
5039.3 4859.5 4666.9 4442.7 4193.1 3947.6 3691.7 3450.5 3228.4 3101.4
3059.1 3004.1 2938.5 2826.4 2631.8 2437.1 2267.9 2111.3 1990.7 1857.5
1690.3 1512.6 1320.1 1093.7 856.8 509.9 0
5214.9 5557.6 5796.7 5891.9 5881.3 5815.7 5726.8 5574.5 5348.2 5145.1
5003.3 4865.8 4694.4 4472.3 4201.5 3890.5 3583.8 3293.9 3040.1 2927.9
2809.5 2729.1 2633.9 2430.8 2229.8 2075.4 1946.3 1853.2 1779.2 1662.8
1548.6 1375.1 1180.5 990.1 765.8 454.8 0
5214.9 5568.2 5819.9 5900.3 5866.5 5796.7 5684.5 5487.8 5267.8 5104.9
4984.3 4859.5 4698.7 4493.5 4207.9 3856.7 3469.5 3122.6 2853.9 2720.6
2572.5 2439.2 2251 2026.7 1855.4 1724.2 1620.5 1533.8 1440.7 1332.8
1252.4 1085.3 884.3 723.5 556.4 279.3 0
5214.9 5599.9 5836.8 5904.5 5868.6 5788.2 5650.7 5451.8 5231.8 5079.5
4965.2 4827.7 4677.5 4457.5 4174 3824.9 3427.2 3035.8 2743.9 2547.1
2350.4 2206.5 2003.4 1836.3 1675.5 1550.7 1451.3 1373 1307.4 1233.4
1303.2 1081.1 825.1 630.4 467.5 194.6 0
5214.9 5597.8 5841.1 5910.9 5872.8 5784 5661.3 5453.9 5227.6 5083.7
4965.2 4834.1 4688.1 4474.4 4197.3 3846.1 3446.3 3046.4 2735.4 2528.1
2331.4 2181.1 1982.3 1810.9 1650.1 1523.2 1423.8 1347.6 1290.5 1216.5
1345.5 996.4 789.1 634.7 471.8 194.6 0
